Skip to main content
Back to MIL Buck-Boost

PI3740-00-LGMZ | ZVS Buck-Boost Regulator | Vicor

PI3740-00-LGMZ in the product family

ZVS Buck-Boost Regulator

10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
PI3740-00-LGMZ in the product family

ZVS Buck-Boost Regulator

Input Voltage 24V
Output Voltage 12V
Iout Max 7.5A
10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
Data Sheet
Error Message here
Order an evaluation board
PI3740-00-EVAL1

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PI3740-00-LGMZ
Lead time
28 weeks
Minimum order quantity
1
Quantity MSRP
1+ $80.74
25+ $58.52
100+ $50.94
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Oct. 27, 2025
10:08 a.m. EDT

Digi-Key:  12 Mouser:  5 Arrow:  0 Avnet:  0

Product Features

Product features

  • Wide input voltage range
  • Wide output voltage range
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    STP 

Promo Component

在资源库中查看更多文档、视频和案例研究