Skip to main content
Back to PRM

PRM2313S60E54H0T00 | PRM® Regulator | Vicor

PRM2313S60E54H0T00 in the product family

PRM® Regulator

2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
PRM2313S60E54H0T00 in the product family

PRM® Regulator

Input Voltage 54V
Output Voltage 48.2V
Output Power 800W
2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PRM2313S60E54H0T00
Lead time
40 weeks
Minimum order quantity
1
Quantity MSRP
1+ $138.52
10+ $110.05
25+ $100.43
100+ $94.19
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Jun. 11, 2026
10:00 a.m. EDT

Arrow:  10 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • 48.0V input (38.0 - 60.0V), non-isolated ZVS buck-boost regulator
  • 30.0 - 54.0V adjustable output range
  • Single-ended remote sense
  • 800W output power
  • 97.7% typical efficiency at full load
  • PRM2313 SM-ChiP package

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究