Skip to main content
Back to VTM

VTM2308S60Z0825T00 | VTM™ Current Multiplier | Vicor

VTM2308S60Z0825T00 in the product family

VTM™ Current Multiplier

2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
VTM2308S60Z0825T00 in the product family

VTM™ Current Multiplier

Input Voltage 40V
Output Voltage 5V
Output Power 188W
2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
VTM2308S60Z0825T00
Lead time
40 weeks
Minimum order quantity
25
Quantity MSRP
25+ $85.43
100+ $80.13
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Mar. 31, 2026
10:04 a.m. EDT

Arrow:  10 Digi-Key:  8 Avnet:  0 Mouser:  0

Product Features

Product features

  • Vicor VTM2308 SM-ChiP™ Package Enables Low-Impedance Interconnect to System Board
  • Provides Enable / Disable Control, Internal Temperature Monitoring
  • ZVS / ZCS Resonant Sine Amplitude Converter Topology
  • Can Be Used in Parallel for High-Current Applications

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究