Skip to main content
Back to NBM

NBM2317S60E1560T0R | NBM™ Non-isolated Bus Converter Module | Vicor

NBM2317S60E1560T0R in the product family

NBM™ Non-isolated Bus Converter Module

2317 SM-ChiP package
0.899 x 0.683 x 0.292in / 22.83 x 17.34 x 7.417mm
NBM2317S60E1560T0R in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 13.5V
Output Current 60A
2317 SM-ChiP package
0.899 x 0.683 x 0.292in / 22.83 x 17.34 x 7.417mm
Data Sheet
Error Message here
Order an evaluation board
NBM2317D60E1560T0R

Evaluation Board Users Guide

For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
NBM2317S60E1560T0R
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
  • Bi-directional, start from either side
  • High power density
  • Fixed ratio and non-isolated
  • Built-in hot-swap and in-rush current limiting
  • Integrated solution uses less space than discrete designs
  • Fast transient response

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究