Digital Isolator
The I13TL1A0 is a three-channel passive digital isolator which enables secondary-referenced digital power-system monitoring and control when used in conjunction with the Vicor digital supervisor (D44TL1A0) and high-performance power conversion, regulation and transformation modules and bricks. The I13TL1A’s passive design reduces system complexity, while its small footprint increases system power density.
Filter Products
Part Number | Input (V) | Isolation (Vdc) | Package | Add to cart / view details | ||
---|---|---|---|---|---|---|
I13TL1A0 »
|
Part Number: I13TL1A0 » |
Input (V):
3.3
|
Isolation (Vdc):
4242
|
Package:
10 x 10 LGA SiP
|
View details |
Power System Designer
Features and Benefits
Features and benefits
Powered from input signal, no VCC required
Operating input voltage = 3.3V (typ.)
Working voltage = 420VDC, 300VRMS
AC isolation voltage = 3000VRMS
Resources
Promo Component
Related Products
Related Products
High-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules
A digital power-system supervisor which provides a communication interface