RAM – Ripple Attenuator Module

Product Image
Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Thermal Calculator
Thermal data and heat sink selection tool »
This is a downloadable Excel file.

Drawing Number
  Description      
RoHS
 
Technical Drawing
03550   Outline Drawing for RAM Module      

 

CE Marked Low Voltage Directive (2006/95/EC)

Terminal block for VI-J00-size modules            
     
Click img. to enlarge   Description   P/N       Technical Drawing
  Rugged chassis-mount housing for VI-J00-size module
(add-B1 suffix to module number for preinstalled)
  18952       PDF | DXF
Click img. to enlarge   Description     P/N     RoHS   Technical Drawing
  VI-J00-size Shield without Pem Nuts     32184    

  PDF
                   
                   
Sockets
Click img. to enlarge   Description   Pin Size   P/N       Technical Drawing
  Electro-tin finish 0.040"   30074      
PDF | DXF
  Electro-tin finish 0.080"   30075      
PDF | DXF

 
Standoffs
Click img. to enlarge
  Description    
  P/N       Technical Drawing
  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01       PDF | DXF
Heat sinks used with Vicor's VI-J00-size module (not Mini modules)
 
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  0.90"  Longitudinal Fins   30191     PDF | DXF
  0.90" Transverse Fins   30771     PDF | DXF
  0.40" Transverse Fins   30140     PDF | DXF
Heat Sink Thermal Data and Calculator
 
ThermMate Thermal Pads (10 pieces per package)
 
Click img. to enlarge   Description Thickness P/N   RoHS   Technical Drawing
  For use with Vicor VI-J00 moduels only (not Mini modules)  0.007" 20264     PDF
 
Grounding Clips
 
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  For use with FinMod, Longitudinal 0.25" Fins (-F1)   32185     PDF | DXF
  For use with FinMod, Longitudinal 0.50" Fins (-F2)   32185     PDF | DXF
  For use with FinMod, Transverse 0.25" Fins (-F3)   32186     PDF | DXF
  For use with FinMod, Transverse 0.50" Fins (-F4)   32186     PDF | DXF
  For use with SlimMod Flangless package (-S)   32187     PDF | DXF