Cool-Power® ZVS Isolated DC-DC Converters – PI31xx Series

Product Image
Quick Links

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

Cool-Power® ZVS Isolated DC-DC Converters
 
Family Overview »
 
Part Number Input Output Range Iout Max
Set Range
    Communications (-40°C to 125°C)
PI3101-00-HVIZ » 36 – 75 Vin 3.3 V 3.0 to 3.6 V 18 A
    Industrial (-40°C to 125°C)
PI3109-01-HVIZ » 18 – 36 Vin 5 V 4.0 to 5.5 V 10 A
PI3106-01-HVIZ » 12 V 9.6 to 13.2 V 4.2 A
    M-Grade (-55°C to 125°C)
PI3109-00-HVMZ » 16 – 50 Vin 5 V 4.0 to 5.5 V 10 A
PI3106-00-HVMZ » 12 V 9.6 to 13.2 V 4.2 A
PI3111-00-HVMZ » 15 V 12 to 16.5 V 3.3 A
 
 

1-800-927-9474
apps@vicorpower.com »

Cool-Power® ZVS Isolated DC-DC Converters
 
 All Power Conversion Evaluation Boards are RoHS Compatible
 
Click img.
to enlarge
  P/N   Input
Voltage (V)
  Output
Voltage (V)
  Iout
Max (A)
  User
Guide
  Order Online
 
  Communications (-40°C to 125°C)
  PI3101-EVAL1   48   3.3   18   PDF   Add to Cart »
                       
   
    Industrial (-40°C to 125°C)
    PI3106-01-EVAL1   24   12   4.2   PDF   Contact Customer Service
    PI3109-01-EVAL1   24   5   10   PDF  
   
    M-Grade (-55°C to 125°C)
    PI3109-00-EVAL1   28   5   10   PDF   Contact Customer Service
    PI3106-00-EVAL1   28   12   4.2   PDF  
    PI3111-00-EVAL1   28   15   3.3   PDF  
 
 
Description Lead
Type
Product Outline Drawing 3D Model
Drawing
       
Cool-Power ZVS DC-DC Converter
J-Lead
PDF STP