FlatPAC – 50-600 Watt Power System

Product Image
Click above to find your part number and purchase samples online.
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »
U-Series FlatPAC          
Drawing Number
  Description      
RoHS*
 
Technical Drawing
14772   Outline Drawing for "L" Configuration (Single Output)  

 
14525   Outline Drawing for "M" Configuration (Single Output)  

 
15351   Outline Drawing for "N" Configuration (Single Output)  

 
13923   Outline Drawing for "P" Configuration (Dual Output)  

 
15352   Outline Drawing for "Q" Configuration (Dual Output)  

 
15353   Outline Drawing for "R" Configuration (Triple Output)  

 
 
 
U-Series FlatPAC Conduction Cooled        
Drawing Number
  Description      
RoHS*
 
Technical Drawing
16755   Outline Drawing for "L" Configuration (Single Output)  

 
16756   Outline Drawing for "M" Configuration (Single Output)  

 
16757   Outline Drawing for "N" Configuration (Single Output)  

 
16753   Outline Drawing for "P" Configuration (Dual Output)  

 
16754   Outline Drawing for "Q" Configuration (Dual Output)  

 
16752   Outline Drawing for "R" Configuration (Triple Output)  

 
             
    *VE versions of FlatPAC are RoHS only.        

PowerBench™ – FlatPAC Configurator »
The FlatPAC is a complete low-profile AC-DC power system. You select up to three outputs, different power levels, different temperature grades; then you'll receive a part number, price, and delivery date.

cURus – UL 60950-1, CSA 60950-1
cURus – UL 1604, CSA C22.2 No. 213-M1987 Class I, Div. 2
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate –IEC 60950-1:2001

RAM Ripple Attenuator Module - RAM may be connected to VI-200 or VI-J00 converters with output voltages from
5 – 50 Volts, to limit total output noise to less than 3 mV peak-to-peak at loads up to 20 Amps.

MicroRAM- Output Ripple Attenuator Module  - The MicoRAM conbines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 to 30 Vdc.

QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0"
(25 x 25 mm) surface mount package.

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Input and Output Retrofits      
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  Input Connector (including mounting screw)   14136 Add to Cart    
    Output Connector (including mounting screw)   14137 Add to Cart    
           
 
Input and Output Mating Connectors      
       
  Input Connector, 6 Pin   33100 Add to Cart       PDF
    Input Connector, 5 Pin   16385R Add to Cart