Skip to main content

VI Brick® Intermediate Bus Converter

Open frame intermediate bus converter

This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.

These Intermediate Bus Converter (IBC) modules are very efficient, low-profile, isolated, fixed-ratio converters for power system applications in enterprise and optical access networks. Rated at up to 850W, these IBCs conform to industry-standard eighth- and quarter-brick footprints. The greatly increased power capability often allows the eighth brick to replace a conventional quarter brick, while the quarter bricks can replace two or more conventional quarter bricks. Their leading efficiency enables full-power operation at 65°C with as little as 400LFM airflow. Their small cross section facilitates unimpeded airflow — above and below the thin body — to minimize the temperature rise of downstream components.

Vicor VI Brick® Intermediate Bus Converter Product Family Image

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and benefits

Features and benefits

Variety of Inputs

Input: 38 – 55VDC or 36 – 60VDC (75V transient operation for IB054 series)

Variety of outputs

Output: 9.6 or 12VDC at 48VIN

Output current: Up to 80A

Output current: Up to 80A

98.2% peak efficiency

98.2% peak efficiency

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.