Mouser: New class of DC-DC power converters meet the rigors of onboard rail applications
The Vicor DCM2322 family of isolated and regulated DC-DC converters provide high efficiency and high power density for rail, defense, aerospace, and more
Dear vicorpower.com users:
In an effort to improve the Vicor website, we will be conducting maintenance on the site Dec. 29th between 11:30 am and 2pm am EST.
Certain parts of the site may not be available during this time, specifically product pages and family matrices.
We apologize for any inconvenience and thank you for your patience.
– Vicor Web Team
Modern rail infrastructure presents new challenges for designers of both freight and commuter solutions. Commuter rail systems require mobile office communication capabilities with the infotainment capabilities of home. Freight rail systems require monitoring and control capabilities to assure the safe and timely delivery of all goods onboard. Both commuter and freight systems demand reliable and high-performance power systems for the necessary safety and security measures (onboard and at station). A new class of DC-DC power converters is required to meet these new demands, ones that are more power dense, more efficient, cost-effective, and robust enough to meet the rigors of onboard rail applications.
Vicor modular power components and complete power systems are used by customers throughout the world to create solutions for a wide variety of railway applications. Our long, successful record supporting customers in this demanding market, along with our understanding of rail standards and regulations, have inspired us to design the next evolution design the next generation in onboard rail power: the comprehensive Vicor family of isolated, regulated DC-DC converters, the DCMTM.
High efficiency
Power density
Reliability
Competitive cost
The Vicor ChiP DCM family of isolated, regulated DC-DC converter modules addresses the requirements of modern rail applications while building on our 20+ years proven track record in the rail industry. The ChiP DCM comes in two different packages sizes, 22 x 23 x 7mm and 36 x 23 x 7mm, and input voltages that match up well with all global rail standards, including a wide range 43 – 154VIN, and a low range18 – 36VIN. The family has offerings that are optimized for power levels from 60 – 320W, at power densities up to 653W/in3, and generates isolated DC outputs as required by the applications. Utilizing a high-frequency zero-voltage switching (ZVS) topology, the DCM converter delivers efficiencies of up to 93% across its entire input voltage range.
100V
43 – 154V
240W
3.3 ‑ 48V

Information displays

Electric door openers

Lighting
24V
18 ‑ 36V
320W
3.3 ‑ 48V
28V
16 ‑ 50V
320W
3.3 ‑ 48V
30V
9 ‑ 50V
160W
3.3 ‑ 48V

Engine controls

Motor drive controllers

Braking systems
48V
36 ‑ 75V
320W
3.3 ‑ 48V
270V
160 ‑ 420V
500W
3.3 ‑ 48V
275V
120 ‑ 420V
375W
3.3 ‑ 48V

Embedded computer systems

Ticketing machines
Mouser: New class of DC-DC power converters meet the rigors of onboard rail applications
The Vicor DCM2322 family of isolated and regulated DC-DC converters provide high efficiency and high power density for rail, defense, aerospace, and more
Digi-Key: Powering modern rail systems
The DCM2322 is an isolated, regulated DC-DC converter enabling high-frequency, zero-voltage switching that has a low-profile design with high-density filtering
Meeting the power challenges for today’s modern rail
Michael Schipani sits down with Amelia Dalton, Host of Chalk Talk (EE Journal) to discuss the power challenges and trends within the rail industry
Managing the heat of the power supply makes rail signaling more reliable
High-density power chain provides redundancy in the same space