The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
This product is not recommended for new designs.
New configurations are not available. Please use the Power System Designer tool to find a product for your project.
The LoPAC family consists of three ultra-low-profile, fan-cooled, switching power supplies that combine the advantage of power-factor correction (PFC) with high-power density. All units feature universal input and accept voltages from 85 to 264VAC , 47 – 500Hz or 100 – 300VDC (100 – 380VDC for the PFC Mini). Configured with highly reliable Vicor DC-DC converters (VI-2XX, VI-JXXand Maxi, Mini, Micro modules), the LoPAC family offers from one to six outputs and up to 1500W dependent on model and configuration.
User-configurable supplies with one to six outputs dependent on model
Protective features: inrush limiting, transient protection and EMI filtering
Fan-cooled power supplies with high-power density
Fully compliant with global standards
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Three ultra-low-profile, fan-cooled, switching power supplieswith PFC