The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
PowerBankは、薄型のAC-DCスイッチング電源で、最大6出力、出力電力容量は合計最大1500Wまでの出力が可能です。
19インチラックマウント、1U
内部ファン、伝導または対流冷却
最大6つの設定可能な出力
パワーOK信号、ON / OFF制御入力
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
マクニカオンラインセミナー 2025 開催
電源モジュールの放熱設計について講演
Helping Hollywood fulfill its green ambitions
ReVolt is the cleaner, greener solution to the massive fossil fuel burning generators used on movie sets today. Learn how Vicor is helping ReVolt