Bi-directional converter shrinks battery array to one cell for portable x-rays
PI33xx MIL-COTS ZVS Buck Switching Regulators offer board-level designers maximum power density and flexibility for high-efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 96%. The ZVS Regulators are highly integrated with control circuitry, power semiconductors and support components, in a high density System in Package (SiP). The device can also be configured to operate in constant current mode.
広い入力電圧範囲
簡単に使えて開発時間を短縮
96%以上の高効率
柔軟かつ充実した機能
入力電圧 (V) | 出力電圧 (V) | 出力電流(A) | Package (mm) | 制御インターフェース | カートに入れる/詳細を見る | |
---|---|---|---|---|---|---|
入力電圧 (V): 24.0 (14.0 - 42.0) |
出力電圧 (V): 3.3 (2.2 - 4.0) |
出力電流(A): 22.0 |
Package (mm): 10.5 x 14.5 (Lead-solder BGA SiP) |
制御インターフェース: Analog |
詳細 | |
入力電圧 (V): 24.0 (14.0 - 42.0) |
出力電圧 (V): 5.0 (4.0 - 6.5) |
出力電流(A): 20.0 |
Package (mm): 10.5 x 14.5 (Lead-solder BGA SiP) |
制御インターフェース: Analog |
詳細 | |
High-Performance ZVS Buck Regulator Removes Barriers to Increased Power Throughput in Wide-Input-Range Point-of-Load Applications
GET WHITE PAPERBi-directional converter shrinks battery array to one cell for portable x-rays
DC-DC transformer facilitates implementation of longer tether for underwater ROV
High density power allows for unobtrusive 5G indoor small-cell base station
革新した電力供給ネットワーク (PDN) (英)
技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ
24V、28V、48V入力、50W/60WのDC-DCコンバータ
広い入力電圧を負荷電圧へ直接変換