モジュールで構成するDC-DC電源システムの最適な設計手法
The Badger is a ruggedized, extremely low-profile PFC power supply from our Custom Power solutions.
Accepting input voltages of 85 – 264VAC or 100 – 380VDC, the Badger can provide up to 1500W. The Badger can provide up to 12 isolated outputs and is factory-configured to exact user requirements. Its inherent flexibility comes from the use of Vicor modular DC-DC converters.
EMI compliance: MIL‑STD‑461E CE 101, 102; CS 101, 114, 115, 116
Transient protection: MIL‑STD‑704E
Environmental: MIL‑STD‑810E
Harmonic distortion to EN61000‑2
For California residents see information regarding California Proposition 65
技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ