Skip to main content
Back to MIL DCM

DCM300P280M500A40 | DCM® DC-DC Converter Module | Vicor

DCM300P280M500A40 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM300P280M500A40 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 28V
Output Power 500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2H31E0T00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM300P280M500A40
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $477.58
50+ $445.60
100+ $415.76
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details