VTM48ET060T040A00 | VTM® Current Multiplier | Vicor
VTM48ET060T040A00
in the product family
VTM® Current Multiplier
VTM48ET060T040A00
in the product family
VTM® Current Multiplier
Input Voltage
48V
Output Voltage
6V
Output Current
40A
FULL ChiP package
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
Option Graph Section
Options
Part Number
VTM48ET060T040A00
Lead time
28 weeks
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $69.64 |
50+ | $64.97 |
100+ | $60.62 |
Product Features
Product features
- High frequency ZVS / ZCS Sine Amplitude Converter (SAC)
- High density, up to 339 A/in³
- Up to 100 A in a 1.1 in² package
- Low AC impedance: bulk capacitance elimination
- Fast dynamic response and low noise: no output filtering required
- 2,250 V of isolation
- Contains built-in protection features
- Pick & place / SMD compatible
- Surface-mount or through-hole package
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
High-Current/Low-Voltage Solution For Microprocessor Applications from 48V Input - White Papers
Dual-Stage Feedback Technique for Single-Pole Feedback Compensation - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 34072 | View details |
Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34073 | View details |
Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 34074 | View details |
Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34075 | View details |
Push Pins
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"-0.056" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32434 | View details |
Description 0.057"-0.091" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32435 | View details |
Description 0.092"-0.119" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32436 | View details |
Description 0.120"-0.142" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32437 | View details |