Skip to main content
Back to MIL DCM

DCM290P138M600A40 | DCM® DC-DC Converter Module | Vicor

DCM290P138M600A40 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM290P138M600A40 in the product family

DCM® DC-DC Converter Module

Input Voltage 290V
Output Voltage 13.8V
Output Power 600W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623EC8G16F0T00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM290P138M600A40
Lead time
52 weeks
Minimum order quantity
25
Quantity MSRP
25+ $613.92
100+ $575.82
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Jul. 5, 2026
6:21 a.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details