DCM300P240T600A40 | DCM® DC-DC Converter Module | Vicor
DCM300P240T600A40
in the product family
DCM® DC-DC Converter Module
DCM300P240T600A40
in the product family
DCM® DC-DC Converter Module
Input Voltage
300V
Output Voltage
24V
Output Power
600W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Option Graph Section
Options
No configuration options available
Part Number
DCM300P240T600A40
Lead time
52 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $278.06 |
| 100+ | $260.80 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
Accordion Section
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Heat Spreader | RoHS Yes | Drawings | Part Number 47273 | View details |