Skip to main content
Back to DCM

DCM4623TD2J13D0T01 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2J13D0T01 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2J13D0T01 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 12V
Output Power 400W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Error Message here
Order an evaluation board
DCM4623ED2J13D0T01

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2J13D0T01
Lead time
40 weeks
Minimum order quantity
1
Quantity MSRP
1+ $292.24
10+ $232.18
25+ $211.87
100+ $198.72
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Mar. 31, 2026
10:01 a.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details