DCM48AP120M320A50 | DCM® DC-DC Converter Module | Vicor
DCM48AP120M320A50
in the product family
DCM® DC-DC Converter Module
DCM48AP120M320A50
in the product family
DCM® DC-DC Converter Module
Input Voltage
48V
Output Voltage
12V
Output Power
320W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Option Graph Section
Options
No configuration options available
Part Number
DCM48AP120M320A50
Lead time
52 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $446.04 |
| 100+ | $418.36 |
Distributor stock
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Heat Spreader | RoHS Yes | Drawings | Part Number 47272 | View details |