Skip to main content
Back to VTM

VTM2308S60Z1513TZ0 | VTM™ Current Multiplier | Vicor

VTM2308S60Z1513TZ0 in the product family

VTM™ Current Multiplier

2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
VTM2308S60Z1513TZ0 in the product family

VTM™ Current Multiplier

Input Voltage 48V
Output Voltage 12V
Output Power 188W
2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
Error Message here
Order an evaluation board
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
VTM2308S60Z1513TZ0
Status Production Lead time 24 Week(s)
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
  • Vicor VTM2308 SM-ChiP™ Package Enables Low-Impedance Interconnect to System Board
  • Provides Enable / Disable Control, Internal Temperature Monitoring
  • ZVS / ZCS Resonant Sine Amplitude Converter Topology
  • Can Be Used in Parallel for High-Current Applications

Accordion Section

  • Product Outline Drawing
    PDF 
  • 3D Model Drawing
    IGS  STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47274 Add to Cart