VTM48MP010T107AA1 | VTM™ Current Multiplier | Vicor
VTM48MP010T107AA1
in the product family
VTM™ Current Multiplier
VTM48MP010T107AA1
in the product family
VTM™ Current Multiplier
Input Voltage
45.6V
Output Voltage
0.95V
Output Current
107A
1323 ChiP package
0.531 x 0.866 x 0.177in / 13.49 x 22.5 x 4.5mm
0.531 x 0.866 x 0.177in / 13.49 x 22.5 x 4.5mm
Not recommended for new designs
Option Graph Section
Options
Part Number
VTM48MP010T107AA1
Lead time
32 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $85.23 |
50+ | $79.53 |
100+ | $74.20 |
Product Features
Product features
- Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
- High power density
- High efficiency, reduces system power consumption
- Provides enable / disable control, internal temperature monitoring, internal current monitoring
- Optimized for VR12.0 (Xeon Phi)
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/thermal interface installed | RoHS Yes | Drawings | Part Number 40758 | |
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tab | RoHS Yes | Drawings | Part Number 40757 | |
Description
Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40756 | |
Description Top-side Heat Sink, 11mm Tall, Transverse w/thermal interface installed | RoHS Yes | Drawings | Part Number 40761 | |
Description Top-side Heat Sink, 11mm Tall, Transverse w/grounding tab | RoHS Yes | Drawings | Part Number 40760 | |
Description
Top-side Heat Sink, 11mm Tall, Transverse w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40759 |
Push Pins: Top Sided Heat Sink Application
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.064" PCB (white) | RoHS Yes | Drawings | Part Number 40548 | |
Description 0.065"–0.097" PCB (black) | RoHS Yes | Drawings | Part Number 40549 | |
Description 0.098"–0.124" PCB (blue) | RoHS Yes | Drawings | Part Number 40550 | |
Description 0.125"–0.146" PCB (gray) | RoHS Yes | Drawings | Part Number 40551 |