Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $162.00
  • 500 Unit Price
    $113.00
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    4 Week(s)
Part Number

IB048Q096T70N2-BP

Specifications
  • Input Voltage (V): 48V (38 - 55)
  • Output Power (W): 750
  • Output Voltage (V): 9.6
  • Module Size: Quarter
Features
  • 1,500 Vdc isolation
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Industry standard 1/4 Brick pinout
  • Up to 98.2% efficiency
  • Low profile: 0.42" height above board
Design Tools
Description

Outline drawing for 1/4-BRICK IBC DXF

Outline drawing for 1/4-BRICK IBC PDF
 
Description
Part Number
User Guide
Order Online

Evaluation Board IB048Q096T70N1-CB PDF Add To Cart