Skip to main content
Back to VTM

VTM48KP015T050AB0 | VTM™ Current Multiplier | Vicor

VTM48KP015T050AB0 in the product family

VTM™ Current Multiplier

0623 SM-ChiP package
0.886 x 0.331 x 0.177in / 22.5 x 8.41 x 4.5mm
VTM48KP015T050AB0 in the product family

VTM™ Current Multiplier

Input Voltage 38.4V
Output Voltage 1.2V
Output Current 50A
0623 SM-ChiP package
0.886 x 0.331 x 0.177in / 22.5 x 8.41 x 4.5mm
Error Message here
Order an evaluation board
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
VTM48KP015T050AB0
Stock
Status End of life
.

Online account holders get free ground shipping on orders placed online! US and Canada only.

CREATE AN ACCOUNT

Product Features

Product features

  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers