Skip to main content
Back to VTM

VTM48RP015T050AB1 | VTM™ Current Multiplier | Vicor

VTM48RP015T050AB1 in the product family

VTM™ Current Multiplier

0623 ChiP package
0.331 x 0.866 x 0.177in / 8.41 x 22.5 x 4.5mm
VTM48RP015T050AB1 in the product family

VTM™ Current Multiplier

Input Voltage 38.4V
Output Voltage 1.2V
Output Current 50A
0623 ChiP package
0.331 x 0.866 x 0.177in / 8.41 x 22.5 x 4.5mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
VTM48RP015T050AB1

Product Features

Product features

  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring
  • Optimized for DDR3/4

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers