The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The RAM (Ripple Attenuator Module) may be connected to
The RAM offers power systems architects a single, flexible, component-level solution to almost any clean-power problem. It also eliminates the space, efficiency and weight penalties associated with linear power sources, and the stability, efficiency, and adjustment penalties associated with external add-on filters for conventional switchers.
Filter Products
| Part Number | Data Sheet | Temperature | Current (A) | RoHS Compliant | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|
|
VI-RAM-E1
|
![]() |
Part Number: VI-RAM-E1 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VI-RAM-C1
|
![]() |
Part Number: VI-RAM-C1 | Data Sheet: |
Temperature:
–25°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VI-RAM-C2
|
![]() |
Part Number: VI-RAM-C2 | Data Sheet: |
Temperature:
–25°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VI-RAM-I1
|
![]() |
Part Number: VI-RAM-I1 | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VI-RAM-M1
|
![]() |
Part Number: VI-RAM-M1 | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VE-RAM-E1
|
![]() |
Part Number: VE-RAM-E1 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VE-RAM-C1
|
![]() |
Part Number: VE-RAM-C1 | Data Sheet: |
Temperature:
–25°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VE-RAM-I1
|
![]() |
Part Number: VE-RAM-I1 | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VE-RAM-M1
|
![]() |
Part Number: VE-RAM-M1 | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VI-RAM-E2
|
![]() |
Part Number: VI-RAM-E2 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VI-RAM-I2
|
![]() |
Part Number: VI-RAM-I2 | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VI-RAM-M2
|
![]() |
Part Number: VI-RAM-M2 | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
View details |
|
VE-RAM-E2
|
![]() |
Part Number: VE-RAM-E2 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VE-RAM-C2
|
![]() |
Part Number: VE-RAM-C2 | Data Sheet: |
Temperature:
–25°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VE-RAM-I2
|
![]() |
Part Number: VE-RAM-I2 | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
|
VE-RAM-M2
|
![]() |
Part Number: VE-RAM-M2 | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
View details |
Reduces output ripple to <3mVP-P (VI-200)
Compatible with any
No adjustments required
Converter sense, trim, overvoltage and overcurrent retained
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Legacy DC-DC converters supporting traditional designs
Output ripple attenuator module for VI-200/VI-J00 and Micro, Mini, Maxi series converters