High‑performance PCB layout and thermal design
The Vicor ZVS PI3740 Evaluation Board is a fully populated buck-boost board for PI3740-00 DC-DC ZVS buck-boost regulator. The evaluation board has a voltage input range of 8V to 60V, and an output of 24V. The ZVS PI3740 Evaluation Board has an excellent power output of 60W. The ZVS architecture maximizes efficiency while minimizing switching loss, and enables fast dynamic response to line and load transients.
High‑performance PCB layout and thermal design
Attributes of high‑performance power module packaging
Power averaging saves cost for weaving looms
Reliable operation in a tough environment for ore prospecting instrumentation