DCM4623TD2H26F0M70 | DCM® DC-DC Converter Module | Vicor
DCM4623TD2H26F0M70
in the product family
DCM® DC-DC Converter Module
DCM4623TD2H26F0M70
in the product family
DCM® DC-DC Converter Module
Input Voltage
300V
Output Voltage
24V
Output Power
600W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Option Graph Section
Options
Part Number
DCM4623TD2H26F0M70
Lead time
28 weeks
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $594.79 |
50+ | $554.96 |
100+ | $517.79 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
Accordion Section
Promo Component
在資源庫中查看更多檔案、影片和案例研究
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47273 | View details |