Skip to main content
Back to DCM

DCM2322T72S26A0T60 | DCM® DC-DC Converter Module | Vicor

DCM2322T72S26A0T60 in the product family

DCM® DC-DC Converter Module

2322 ChiP package
0.978 x 0.898 x 0.284in / 24.84 x 22.8 x 7.21mm
DCM2322T72S26A0T60 in the product family

DCM® DC-DC Converter Module

Input Voltage 43V
Output Voltage 24V
Output Power 100W
2322 ChiP package
0.978 x 0.898 x 0.284in / 24.84 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM2322E72S26A0T60

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM2322T72S26A0T60
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $119.70
50+ $111.69
100+ $104.21
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Dec. 19, 2025
9:07 a.m. EST

Mouser:  57 Digi-Key:  25 Arrow:  0 Avnet:  0

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40142 View details
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs RoHS Yes Drawings Part Number 40479
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs RoHS Yes Drawings Part Number 40478 View details
Description Top-side Heat Sink, 11mm Tall, Tranverse Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40138 View details