DCM5614BD0H36K3T10 | DCM® DC-DC Converter Module | Vicor
DCM5614BD0H36K3T10
in the product family
DCM® DC-DC Converter Module
DCM5614BD0H36K3T10
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
28V
Output Power
1300W
5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM5614BD0H36K3T10
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $1,988.39 |
| 10+ | $1,579.78 |
| 25+ | $1,441.58 |
| 100+ | $1,352.11 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
Accordion Section
Promo Component
在资源库中查看更多文档、视频和案例研究