NBM2317S60D1565T0R | NBM™ Non-isolated Bus Converter Module | Vicor
NBM2317S60D1565T0R
in the product family
NBM™ Non-isolated Bus Converter Module
NBM2317S60D1565T0R
in the product family
NBM™ Non-isolated Bus Converter Module
Input Voltage
54V
Output Voltage
13.5V
Output Current
65A
2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
Option Graph Section
Options
Part Number
NBM2317S60D1565T0R
Lead time
40 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $81.63 |
| 100+ | $76.56 |
Product Features
Product features
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters - Reference Designs
RD:701 - NBM2317 YAMUNA2
Promo Component
在资源库中查看更多文档、视频和案例研究