Skip to main content
Back to NBM

NBM2317S60D1580T0R | NBM™ Non-isolated Bus Converter Module | Vicor

NBM2317S60D1580T0R in the product family

NBM™ Non-isolated Bus Converter Module

2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
NBM2317S60D1580T0R in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 13.5V
Output Current 80A
2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
Data Sheet
Error Message here
Order an evaluation board
NBM2317E60D1580T0R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
NBM2317S60D1580T0R
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $86.12
50+ $80.35
100+ $74.97
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Oct. 9, 2025
12:30 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • Bi-directional, start from either side
  • Integrated solution uses less space than discrete designs
  • High power density
  • Built-in hot-swap and in-rush current limiting
  • Fixed ratio and non-isolated
  • Fast transient response

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究