PI3740-00-LGIZ | ZVS Buck-Boost Regulator | Vicor
PI3740-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
PI3740-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
Input Voltage
24V
Output Voltage
12V
Iout Max
7.5A
10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
0.551 x 0.394 x 0.101in / 14.0 x 10.0 x 2.56mm
Option Graph Section
Options
Part Number
PI3740-00-LGIZ
Lead time
28 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $19.23 |
| 25+ | $13.94 |
| 100+ | $12.13 |
Product Features
Product features
- Wide input voltage range
- Wide output voltage range
- 50 – 140 W Continuous Output Power
- Parallel capable with single wire current sharing
- External frequency synchronization / interleaving
- High Side Current Sense Amplifier
- General Purpose Amplifier
Accordion Section
Promo Component
在资源库中查看更多文档、视频和案例研究