Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
PI33/PI34/PI35xx ZVS Buck switching regulators offer board-level designers maximum power density and flexibility for high-efficiency point-of-load DC-DC regulation. The integration of a high-performance zero-voltage switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 98%. The ZVS regulators are highly integrated with control circuitry, power semiconductors and support components, in a high-density System-in-Package (SiP). The device can also be configured to operate in constant current mode.
Some of the world most innovative companies trust Vicor compact ZVS Buck switching regulators to provider reliable regulation to their products. Read more about the world’s first commercialized hydrogen fuel cell powered UAV.
Filter Products
Part Number | Datasheet | Vin (V) | Vout (V) | Output Current (A) | Package | Mounting | Temperature | Dimensions mm | Dimensions in. | Maximum Array Size | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Vin (V): 12.0 (8.0 - 18.0) |
Vout (V): 3.3 (2.3 - 4.1) |
Output Current (A): 15.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 12.0 (8.0 - 18.0) |
Vout (V): 5.0 (3.3 - 6.5) |
Output Current (A): 15.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (8.0 - 36.0) |
Vout (V): 3.3 (2.3 - 4.1) |
Output Current (A): 10.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (8.0 - 36.0) |
Vout (V): 5.0 (3.3 - 6.5) |
Output Current (A): 10.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (11.0 - 36.0) |
Vout (V): 5.0 (3.3 - 6.5) |
Output Current (A): 15.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (14.0 - 42.0) |
Vout (V): 3.3 (2.2 - 4.0) |
Output Current (A): 22.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -55.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (14.0 - 42.0) |
Vout (V): 5.0 (4.0 - 6.5) |
Output Current (A): 20.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 120.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (17.4 - 36.0) |
Vout (V): 12.0 (6.5 - 13.0) |
Output Current (A): 8.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 24.0 (20.4 - 36.0) |
Vout (V): 15.0 (10.0 - 16.0) |
Output Current (A): 8.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 48.0 (30.0 - 60.0) |
Vout (V): 3.3 (2.2 - 4.0) |
Output Current (A): 22.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 120.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 48.0 (30.0 - 60.0) |
Vout (V): 5.0 (4.0 - 6.5) |
Output Current (A): 20.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 120.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 48.0 (30.0 - 60.0) |
Vout (V): 12.0 (6.5 - 14.0) |
Output Current (A): 18.0 |
Package: 14 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 120.0°C |
Dimensions mm: 14.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 48.0 (36.0 - 60.0) |
Vout (V): 5.0 (4.0 - 5.5) |
Output Current (A): 10.0 |
Package: 10 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 10.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Part Number: | Vin (V): 48.0 (36.0 - 60.0) |
Vout (V): 12.0 (6.5 - 14.0) |
Output Current (A): 9.0 |
Package: 10 x 10 |
Mounting: LGA-SIP |
Temperature: -40.0 - 125.0°C |
Dimensions mm: 10.0 x 10.0 x 2.6mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001in |
Maximum Array Size: 3 |
View Details | ||
Wide operating range
Simple to use; fast development time
High efficiency
Flexible and rich feature set
Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Optimizing high-density power design: modular vs. discrete
There are several important design variables to consider when evaluating the power module design process
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power
Sub 75W power converters for 24V, 28V and 48V line inputs
Wide range direct to point-of-load regulators