Powering AI at scale
Maury Wood appears on Electronic Specifier podcast explaining the challenges of powering AI and unveiling the trends toward wafer-scale processors
Not recommended for new designs.
The PI2211 is a Hot-Swap/circuit-breaker controller for bus voltages of 0.9 – 14V. Unlike conventional Hot-Swap controllers, the PI2211 incorporates True-SOA MOSFET protection which emulates the transient thermal performance of the MOSFET ensuring safe operation. Typical Hot-Swap devices utilize power limiting based upon standard SOA curves without considering transient performance issues. Only the PI2211 with True-SOA emulates and protects the MOSFET under its actual operating conditions considering transient events.
0.9 to 14V operating (21V max) Bus Hot Swap Controller with circuit breaker
Digitally emulates MOSFET transient thermal performance for True-SOA control
Ensures safe DC and transient MOSFET performance by emulating the MOSFET junction temperature rise via a internal digital processor
Limits transient over voltage exposure after breaker event with Glitch-Catcher control
条件で絞り込む
| 製品番号 | Vin Operating Range | Fault Detect Time | Package Size | RoHS Compliant | カートに入れる/詳細を見る | ||
|---|---|---|---|---|---|---|---|
|
PI2211
|
Part Number: PI2211 |
Vin Operating Range:
0.9 – 14 V
|
Fault Detect Time:
100 nS
|
Package Size:
24-Pin QFN / 4 x 4 x 0.85
|
RoHS Compliant: |
Powering AI at scale
Maury Wood appears on Electronic Specifier podcast explaining the challenges of powering AI and unveiling the trends toward wafer-scale processors
Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Current gain and current density essential to power AI today: Patrizio Vinciarelli interview
Patrizio Vinciarelli, CEO of Vicor shares insights on powering AI today and its extraordinary current demands and the need to easily scale
For California residents see information regarding California Proposition 65