Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
Not recommended for new designs.
The Cool-Switch PI2161 is a complete, full-function load-disconnect switch solution for medium-voltage applications with a high-speed electronic circuit breaker and a very low on-state resistance MOSFET.
Load Disconnect Switch solution for up to 60V and 12A applications with high-speed electronic circuit breaker.
Fast 120nS dynamic response to over current fault or user controlled response (EN high)
Extremely low power loss solution with integrated MOSFET at 8.5mOhm RDS(on)
Compact 7mm x 8mm SiP package LG
条件で絞り込む
| 製品番号 | Controller / SiP | Response Time (ns) | Vds | Current (A) | RoHS | Package Size | カートに入れる/詳細を見る | ||
|---|---|---|---|---|---|---|---|---|---|
|
PI2161-01-LGIZ
|
Part Number: PI2161-01-LGIZ |
Controller / SiP:
Full-Function
|
Response Time (ns):
120
|
Vds: |
Current (A):
12
|
RoHS:
Yes
|
Package Size:
7 x 8 mm, LGA SiP
|
Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
Powering AI at scale
Maury Wood appears on Electronic Specifier podcast explaining the challenges of powering AI and unveiling the trends toward wafer-scale processors
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Current gain and current density essential to power AI today: Patrizio Vinciarelli interview
Patrizio Vinciarelli, CEO of Vicor shares insights on powering AI today and its extraordinary current demands and the need to easily scale
For California residents see information regarding California Proposition 65