The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Products range from the traditional full, half and quarter-brick fully encapsulated DC-DC converter modules to the next generation high-density surface-mount products at less than the size of an equivalent 1/32 brick. The brick family offers thousands of combinations of input voltage, output voltage and power levels. Input voltages range from 10 – 400VDC; output voltages from 1 – 95VDC; output power to 600W. Products can be paralleled for high power solutions. All MI and MIL-COTS converters are suitable for the most harsh environments, with choices of temperature grades providing operation down to -55°C (storage down to -65°C). Products are available to meet key military standards, including ground vehicle and airborne requirements of MIL-STD-1275 and MIL-STD-704; and requirements of MIL-STD-1399 for shipboard systems.
270V (160 – 420)
30V (9 – 50)
28V (16 – 50)
3.3, 5, 12, 15, 24, 28, 48V
Power:
4623 ChiP: Up to 500W
3623 ChiP: Up to 320W
3714 VIA: Up to 500W
3414 VIA: Up to 320W
5614 VIA: Up to 1300W
Up to 96%
PRM28: 14 – 50V
PRM48: 38 – 55V
VTM: 26 – 50V
PRM28: 26 – 50V
PRM48: 20 – 55V
VTM: 1.08 – 50V
PRM: Up to 500W
VTM: Up to 80A
PRM: Up to 97%
VTM: Up to 96.5%
24V (18 – 36V)
28V (9 – 36V)
48V (36 – 75V)
72V (43 – 110V)
110V (66 – 154V)
150V (100 – 200V)
300V (180 – 375V)
375V (250 – 425V)
2 – 54VDC
Power:Up to 600W
28VDC
155VDC
165VDC
270VDC
2 – 48VDC
Power:
MI-200: Up to 100W
MI-J00: Up to 50W
Up to 90%
The MIL-COTS Bus Converter Module (BCM) is a high efficiency (>96%), Sine Amplitude Converter (SAC) operating from MIL-STD-704E/F 270 Vdc and delivering an isolated 25.0 – 50.0VDC , 30.0 – 41.3VDC or 38.3 – 55.0VDC. The BCM is suitable for use with the MIL-COTS PRM–Regulator and VTM–Current Multiplier, and is ideal for aircraft distributed power applications.
200 – 400VDC
400 – 700VDC
500 – 800VDC
Up to 35A
Efficiency:Up to 98%
6123 ChiP package
2.494 x 0.898 x 0.284in
63.3 x 22.8 x 7.2mm
4414 VIA package
4.35 x 1.40 x 0.37in
110.55 x 35.54 x 9.40mm
For your input filtering needs, Vicor provides several families of MIL-COTs input filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SIP). Key military standards met include: conducted emission / conducted susceptibility per MIL-STD-461C/D/E; input transient, surge and spike protection to the most severe levels of MIL-STD-704A-F, MIL-STD-1275A/B/D and DO-160E.
For your output filtering needs, Vicor provides several families of MIL COTS output filters. These filters come in a wide range of package options from half-brick to surface mount LGA Systems in Package (SIP Features include active and passive filtering to achieve greater than 40 dB of noise attenuation from 60 Hz to 1 MHz; reduction of both line frequency related ripple and switching noise to less than 10 mV p-p, DC to 20 MHz.
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures