BCM48BH120T120B00 | BCM® Bus Converter | Vicor
BCM48BH120T120B00
in the product family
BCM® Bus Converter
BCM48BH120T120B00
in the product family
BCM® Bus Converter
Input Voltage
48V
Output Voltage
12V
Output Current
10A
HALF ChiP package
0.866 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
0.866 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
Option Graph Section
Options
Part Number
BCM48BH120T120B00
Lead time
32 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $47.83 |
50+ | $44.63 |
100+ | $41.64 |
Product Features
Product features
- High frequency ZVS / ZCS Sine Amplitude Converter (SAC)
- High efficiency
- High density
- Low AC impedance: bulk capacitance elimination
- Low noise: no output filtering required
- Pick & place / SMD compatible
- Surface-mount or through-hole package
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 32783 | Add to Cart |
Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 32784 | Add to Cart |
Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32785 | Add to Cart |
Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32786 | Add to Cart |
Push Pins
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.051"-0.069" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33622 | Add to Cart |
Description 0.070"-0.104" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33623 | Add to Cart |
Description 0.105"-0.132" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33624 | Add to Cart |
Description 0.133"-0.156" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33625 | Add to Cart |