Skip to main content
Back to Digital Isolator

I13TL1A0 | Digital Isolators | Vicor

I13TL1A0 in the product family

Digital Isolators

1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
I13TL1A0 in the product family

Digital Isolators

Power Distribution 380VDC
Module Size 1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
I13TL1A0
Lead time
32 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $24.68
10+ $19.60
25+ $17.89
50+ $16.69
100+ $15.57

Product Features

Product features

  • Isolation Channels: 2 Tx, 1 Rx
  • Transmission rate: DC to 2.5 Mbps
  • Isolation: 4242 Vdc
  • Working Voltage: 420 V
  • Low power with no VCC supply required on either the transmit or receive side of the isolator unlike traditional digital isolators
  • Superior reliability and lifetime versus traditional optocouplers
  • Combined with the BCM specific D44TL1A0 Digital Supervisor and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.
  • Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
    -One I13TL1A0 for every one VI Chip BCM 6123 module.
    -One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers