Skip to main content
Back to VI-200 VI-J00

VI-214-CU | VI-200 Series DC-DC Converters | Vicor

VI-214-CU in the product family

VI-200 Series DC-DC Converters

Full Brick
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
VI-214-CU in the product family

VI-200 Series DC-DC Converters

Input Voltage 24V 21.0 - 32.0V
Output Voltage 48V
Output Power 200W
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
VI-214-CU
Lead time
22 weeks
Minimum order quantity
1
Quantity MSRP
1+ $598.31
10+ $475.25
25+ $433.64
50+ $404.60
100+ $377.51
Product is subject to a 10% tariff surcharge.

Product Features

Product features

  • cURus, cTÜVus
  • Size: 4.6" x 2.4" x 0.5"(116,8 x 61,0 x 12,7mm)
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
Description IAM Input Attenuator Module RoHS Drawings
Part Number VI-IAM

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal RoHS Yes Drawings Part Number 30775 View details
Description Longitudinal RoHS Yes Drawings Part Number 30089 View details
Description Longitudinal RoHS Yes Drawings Part Number 30780 View details
Description Transverse RoHS Yes Drawings Part Number 30194 View details
Description Transverse RoHS Yes Drawings Part Number 30193 View details
Description Transverse RoHS Yes Drawings Part Number 30090 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Sockets

Description RoHS Drawings Part Number Add to cart table header
Description 0.040" Electro-tin RoHS Drawings Part Number 30074 View details
Description 0.080" Electro-tin RoHS Drawings Part Number 30075 View details

Standoffs

Description RoHS Drawings Part Number Add to cart table header
Description 0.525" Long, 0.25" Hex RoHS 1 pc. Drawings Part Number 32183-01 View details