Skip to main content
Back to VTM

VTM48EH120T010B00 | VTM® Current Multiplier | Vicor

VTM48EH120T010B00 in the product family

VTM® Current Multiplier

HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
VTM48EH120T010B00 in the product family

VTM® Current Multiplier

Input Voltage 48V
Output Voltage 12V
Output Current 10A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
Data Sheet
Error Message here
Order an evaluation board
VTD48EH120T010B00
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
VTM48EH120T010B00
Status Production Lead time 32 Week(s) Lead time notice
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
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High density, up to 334 A/in³
  • Up to 50 A in a 0.56 in² footprint
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
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
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 Add to Cart
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 Add to Cart
Description Heat Spreader RoHS Yes Drawings Part Number 47274 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 Add to Cart
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 Add to Cart
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 Add to Cart
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 Add to Cart