Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
Many systems use batteries as the primary power source during use, or simply as a backup in case of mains failure. If demands for batteries continue to grow, engineers need an easier approach to designing battery-powered systems. In particular, the output voltage of batteries can vary significantly; power systems must deliver constant voltage to the load and act as a current source to charge the battery; and there is a continual demand for higher efficiency. This webinar explains how flexible power components can be used to shorten the design cycle, simplify the power system and reduce cost, weight and size while increasing efficiency.
The webinar covers: the importance of wide input and output voltage ranges; how to design scalable power systems to meet current and future needs; how modern, flexible components can reduce costs; and techniques to maximize power density and efficiency in systems with batteries.
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
Optimize HV to SELV without battery and supercaps
Learn how to effectively convert HV battery power to SELV with fast bidirectional conversion to support regenerative loads
Designing 48V zonal architecture that keeps the high voltage inside the BEV battery pack
YK Choi, Sr. Field Application Engineer at Vicor and YoungJae Kang, Chief Engineer at INFAC discuss how integrating 48V conversion into the battery pack will reduce heat, cost, and...
Achieving EM conducted emission compliance for high voltage conversion with switching frequency above 1.3MHz
Nicola Rosano, Sr. Strategic FA/System Engineer at Vicor unpacks how fixing electromagnetic interference (EMI) in systems employing high-frequency DC-DC converters poses a critical...