VIPAC™ Power System
50 – 900 Watt

vipac.jpg

Description

The VIPAC family of power systems is a unique class of user-defined, modular power solutions that is easily configured using Vicor's PowerBench tools.
It incorporates pre-assembled and tested front ends, Vicor Maxi, Mini and Micro series DC-DC converters, a choice of output connections and mechanical platforms. VIPAC can be specified with single, dual or triple outputs with voltages as low as 2 VDC to as high as
48 VDC and power levels from 50 – 900 Watts per output. VIPAC is available in a variety of packages with profiles as low as 0.75".

Specifications
Input Voltages  

115 / 230 VAC , Autoranging;

47 – 440 Hz

Output Voltage   2 – 48 VDC
Output Power   50 – 500 W / output;
Up to 900 W total
Dimensions   See mechanical drawing
on data sheet
   

 

 

PDF Icon Family Overview »

 

 

 

 

 

To configure your VIPAC
click on the button below.

 

 

Configure  

Custom Turnkey Solutions

 

Can’t find a match for your specs?
 

We can design and manufacture turnkey custom power systems that meet your specific needs! The sole focus of Vicor Custom Power is designing and manufacturing turnkey custom power systems that meet your specific needs. Vicor Custom Power maintains the flexibility of a small entrepreneurial company while taking advantage of Vicors technical and business resources to deal effectively with your most challenging power requirements. Vicor has invested in the tools and resources to offer you full service solutions from prototype to mass production with the shortest leadtimes and the lowest risk.

 

Find out more about Vicor Custom by clicking on the link below.

Vicor Custom Power »

Features & Benefits
  • Single, dual or triple outputs
  • Protective features: Inrush current limiting, transient protection, EMI filtering
  • Choice of output terminations: LugMate or PlugMate
  • Individual output control
  • Rugged low profile coldplate
  • Heat sink platforms available
Diagram
vipac-block-diagram.jpg

Click image to enlarge. 

Packaging Options

AC Input Autoranging using both PlugMate and LugMate

Drawing Number          Description                                                                      Maxi        Mini        Micro     

33015                              PDFVIPAC Power System Configuration "A" »                                                3

33015                              DXFVIPAC Power System Configuration "A" »                                                3

33016                              PDFVIPAC Power System Configuration "B" »                                2

33016                              DXFVIPAC Power System Configuration "B" »                                2

33017                              PDFVIPAC Power System Configuration "C" »              2 

33017                              DXFVIPAC Power System Configuration "C" »              2

33018                              PDFVIPAC Power System Configuration "D" »                                                2

33018                              DXFVIPAC Power System Configuration "D" »                                                2

33019                              PDFVIPAC Power System Configuration "E" »                                 1

33019                              DXFVIPAC Power System Configuration "E" »                                 1

33020                              PDFVIPAC Power System Configuration "F" »              1

33020                              DXFVIPAC Power System Configuration "F" »              1

33021                              PDFVIPAC Power System Configuration "G" »                                                  1

33021                              DXFVIPAC Power System Configuration "G" »                                                  1

  
Related Products

001x001px_alpha.png

DC-DC    

001x001px_alpha.png

Converters    
001x001px_005195.jpg
VI-200, VI-J00   Go  
001x001px_005195.jpg
Maxi, Mini, Micro   Go  

001x001px_alpha.png

Power Systems    
001x001px_005195.jpg
VIPAC Array – DC Configurable Power Supply   Go  

001x001px_alpha.png

Filters    
001x001px_005195.jpg
IAM – Input Attenuation Module   Go  
001x001px_005195.jpg
RAM – Ripple Attenuator Module   Go  
001x001px_005195.jpg
FIAM – Filter Input Attenuator Module   Go  
001x001px_005195.jpg
MicroRAM – Output Ripple Attenuator Module   Go  
001x001px_005195.jpg

001x001px_alpha.png

AC-DC    

001x001px_alpha.png

Power Factor Corrected    
001x001px_005195.jpg
HAM – AC Harmonic Attenuator Module   Go  
001x001px_005195.jpg
ENMods – PFC Front End   Go  

001x001px_alpha.png

Non Power Factor Corrected    
001x001px_005195.jpg
AIM – AC Input Front-end Module   Go  
001x001px_005195.jpg
ARM – Autoranging Rectifier Module   Go  
001x001px_005195.jpg
FARM – Filter Autoranging Rectifier Module   Go  

001x001px_alpha.png

Accessories

001x001px_alpha.png

Connectors

001x001px_alpha.png

115/230 Autoranging
Input Connectors
Using HUB 820-s,
1200-s or 1800-s
  Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
HUB Connection   21393   Yes                       PDF   Add to Cart  
                       
001x001px_005195.jpg
AC Input Connector   22499   Yes                       PDF   Add to Cart  
                       
001x001px_005195.jpg
Input/Output
Interface Connector
  22988   Yes                       PDF   Add to Cart  
                       
001x001px_005195.jpg
Connector Kit   23485R   Yes   Includes HUB, AC Input & Input/Output Connectors   PDF   Add to Cart  
         
001x001px_005195.jpg

 

Back to Top 
 

 

001x001px_alpha.png

115/230 Autoranging
Input Connectors
Using HUB 2200-s,
2700-s or 3300-s
  Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
HUB Connection   21394   Yes                       PDF   Add to Cart  
                       
001x001px_005195.jpg
AC Input Connector   22499   Yes                       PDF   Add to Cart  
                       
001x001px_005195.jpg
Input/Output
Interface Connector
  22988   Yes                       PDF   Add to Cart  
                       
001x001px_005195.jpg
Connector Kit   23485R   Yes   Includes HUB, AC Input & Input/Output Connectors   PDF   Add to Cart  
         
001x001px_005195.jpg

 

Back to Top 
 

001x001px_alpha.png

 

 

Covers

001x001px_alpha.png

Wide Covers   Part
Number
  RoHS
Compliant
                  Assembly Drawing   Technical Drawing    
001x001px_005195.jpg
For use with
VP-A Model Type
  29478   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg
For use with
VP-B Model Type
  29478   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg
For use with
VP-C Model Type
  29478   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg

 

Back to Top 
 

 

001x001px_alpha.png

Narrow Covers   Part
Number
  RoHS
Compliant
                  Assembly Drawing   Technical Drawing    
001x001px_005195.jpg
For use with
VP-D Model Type
  29477   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg
For use with
VP-E Model Type
  29477   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg
For use with
VP-F Model Type
  29477   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg
For use with
VP-G Model Type
  29477   Yes                   PDF   PDF   Add to Cart  
                     
001x001px_005195.jpg

 

Back to Top 
 

 

 

LugMates

001x001px_alpha.png

Mini / Maxi Lugmate   Part
Number
  RoHS
Compliant
  Module Style        
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
Control Connector   16385   Yes   Mini / Maxi   Kits includes two (2) lugs   PDF   Add to Cart  
           
001x001px_005195.jpg
Connector Kit   23488R   Yes   Mini / Maxi   Kits includes two (2) lugs   PDF   Add to Cart  
           

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Micro LugMate   Part
Number
  RoHS
Compliant
  Module Style        
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
Connector Kit   23489   Yes   Micro   Kits includes two (2) lugs   PDF   Add to Cart  
           

 

Back to Top 
 

001x001px_alpha.png

PlugMates

001x001px_alpha.png

Maxi PlugMate

  Part
Number
  RoHS
Compliant
  Module Style                   Technical Drawing    
001x001px_005195.jpg
Housing (for 24 Pins)   25044   Yes   Maxi                      
                       
001x001px_005195.jpg
Pins (24)   24796   Yes   Maxi                      
                       
001x001px_005195.jpg
Connector Kit   25061   Yes   Maxi   Includes Housing and (24) Pins     Add to Cart  
           
001x001px_005195.jpg

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Mini PlugMate

  Part
Number
  RoHS
Compliant
  Module Style                   Technical Drawing    
001x001px_005195.jpg
Housing (for 18 Pins)   25050   Yes   Mini                      
                       
001x001px_005195.jpg
Pins (18)   24796   Yes   Mini                      
                       
001x001px_005195.jpg
Connector Kit   25067   Yes   Mini   Includes Housing and (18) Pins     Add to Cart  
           
001x001px_005195.jpg

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Micro PlugMate

  Part
Number
  RoHS
Compliant
  Module Style                   Technical Drawing    
001x001px_005195.jpg
Housing (for 8 Pins)   25056   Yes   Micro                      
                       
001x001px_005195.jpg
Pins (8)   24796   Yes   Micro                      
                       
001x001px_005195.jpg
Connector Kit   25073   Yes   Micro   Includes Housing and (8) Pins     Add to Cart  
           
001x001px_005195.jpg

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Standoffs

001x001px_alpha.png

Standoff Kit   Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
Long   23709R   Yes                       PDF   Add to Cart  
                         
001x001px_005195.jpg
Short   23710R   Yes                       PDF   Add to Cart  
                         

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png