BCM48BT480M300A00 | BCM® Bus Converter | Vicor
BCM48BT480M300A00
in the product family
BCM® Bus Converter
BCM48BT480M300A00
in the product family
BCM® Bus Converter
Input Voltage
48V
Output Voltage
48V
Output Current
6.25A
FULL ChiP package
1.28 x 0.866 x 0.265in / 32.5 x 22.0 x 6.73mm
1.28 x 0.866 x 0.265in / 32.5 x 22.0 x 6.73mm
End of life
Option Graph Section
Options
Part Number
BCM48BT480M300A00
Product Features
Product features
- High frequency ZVS / ZCS Sine Amplitude Converter (SAC)
- High efficiency
- High density
- Low AC impedance: bulk capacitance elimination
- Low noise: no output filtering required
- Pick & place / SMD compatible
- Surface-mount or through-hole package
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
在资源库中查看更多文档、视频和案例研究
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 34072 | View details |
| Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34073 | View details |
| Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 34074 | View details |
| Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34075 | View details |
Push Pins
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 0.045"-0.056" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32434 | View details |
| Description 0.057"-0.091" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32435 | View details |
| Description 0.092"-0.119" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32436 | View details |
| Description 0.120"-0.142" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32437 | View details |