DCM3623T50T13A6T70 | DCM® DC-DC Converter Module | Vicor
DCM3623T50T13A6T70
in the product family
DCM® DC-DC Converter Module
DCM3623T50T13A6T70
in the product family
DCM® DC-DC Converter Module
Input Voltage
30V
Output Voltage
12V
Output Power
160W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Option Graph Section
Options
Part Number
DCM3623T50T13A6T70
Lead time
28 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $179.90 |
| 50+ | $167.85 |
| 100+ | $156.61 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
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
| Description Heat Spreader | RoHS Yes | Drawings | Part Number 47272 | View details |