DCM4623TB0G31E0M00 | DCM® DC-DC Converter Module | Vicor
DCM4623TB0G31E0M00
in the product family
DCM® DC-DC Converter Module
DCM4623TB0G31E0M00
in the product family
DCM® DC-DC Converter Module
Input Voltage
135V
Output Voltage
28V
Output Power
500W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Option Graph Section
Options
Part Number
DCM4623TB0G31E0M00
Lead time
40 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $655.93 |
| 100+ | $615.22 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
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
| Description Heat Spreader | RoHS Yes | Drawings | Part Number 47273 | View details |