PRM48BH480T250A00 | PRM® Regulator | Vicor
PRM48BH480T250A00
in the product family
PRM® Regulator
PRM48BH480T250A00
in the product family
PRM® Regulator
Input Voltage
48V
Output Voltage
48V
Output Power
250W
HALF ChiP package
0.87 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
0.87 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
Option Graph Section
Options
Part Number
PRM48BH480T250A00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $67.85 |
50+ | $63.31 |
100+ | $59.07 |
Product Features
Product features
- ZVS buck-boost regulator
- High efficiency
- High density
- ~1 MHz switching frequency
- Very low profile
- Pick & place / SMD compatible
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
High-Current/Low-Voltage Solution For Microprocessor Applications from 48V Input - White Papers
Dual-Stage Feedback Technique for Single-Pole Feedback Compensation - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
在资源库中查看更多文档、视频和案例研究
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 32783 | View details |
Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 32784 | View details |
Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32785 | View details |
Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32786 | View details |
Push Pins
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.051"-0.069" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33622 | View details |
Description 0.070"-0.104" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33623 | View details |
Description 0.105"-0.132" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33624 | View details |
Description 0.133"-0.156" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33625 | View details |