V375A48C600BN4 | Maxi DC DC Converter | Vicor
V375A48C600BN4
in the product family
Maxi DC DC Converter
V375A48C600BN4
in the product family
Maxi DC DC Converter
Input Voltage
375V
Output Voltage
48V
Output Power
600W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Option Graph Section
Options
Part Number
V375A48C600BN4
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $700.13 |
| 10+ | $556.11 |
| 25+ | $508.15 |
| 100+ | $490.09 |
Product Features
Product features
- Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
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
Maxi Family 375V Input Data Sheet
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
| Description High Boost HAM | RoHS |
Drawings
|
Part Number High Boost HAM |
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30482 | View details |
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30188 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30718 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30181 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30778 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30196 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30720 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30723 | View details |
CM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | View details |
| Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | View details |
| Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
| Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | View details |
Capacitors
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
| Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
| Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Socket - Module_extraction Tool
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Extraction tool for Maxi module | RoHS No |
Drawings
|
Part Number 22827 | View details |
Sockets - Inmates
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 5 Sets - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18362 | View details |
| Description 5 Sets - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18363 | View details |
| Description 5 Sets - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18364 | View details |
| Description 5 Sets - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18365 | View details |
| Description Input - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18374 | View details |
| Description Input - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18375 | |
| Description Input - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18378 | View details |
| Description Input - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18379 | View details |
| Description Output - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18382 | View details |
| Description Output - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18383 | View details |
| Description Output - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18388 | View details |
| Description Output - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18389 | View details |
| Description 5 Sets - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21510 | View details |
| Description Input - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21539 | View details |
| Description Output - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21543 | View details |
Thermate Pad
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Maxi Thermate Pad | RoHS Yes | Drawings | Part Number 20263 | View details |