The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The IAM (Input Attenuator Module) is a component-level, DC-input front-end filter designed to occupy minimum board space while providing maximum protection for today's sophisticated electrical systems. The IAM in combination with 24, 48 and 300VDC input modules, provides a highly-efficient, high-density power system with outputs from 1 to 95VDC and power up to 400W (expandable to 800W). Your system will benefit from the small size, efficiency and inherent reliability of Vicor component-level converters, while meeting the toughest demands of telecommunications and industrial power applications.
Filter Products
| Part Number | Data Sheet | Input (V) | Temperature | Power (W) | RoHS Compliant | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|---|
|
VI-AWW-EU
|
![]() |
Part Number: VI-AWW-EU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–10°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VI-A11-CU
|
![]() |
Part Number: VI-A11-CU | Data Sheet: |
Input (V):
21 – 32
|
Temperature:
–25°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VI-AWW-CU
|
![]() |
Part Number: VI-AWW-CU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–25°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VI-A11-IU
|
![]() |
Part Number: VI-A11-IU | Data Sheet: |
Input (V):
21 – 32
|
Temperature:
–40°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VI-AWW-IU
|
![]() |
Part Number: VI-AWW-IU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–40°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VI-A11-MU
|
![]() |
Part Number: VI-A11-MU | Data Sheet: |
Input (V):
21 – 32
|
Temperature:
–55°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VI-AWW-MU
|
![]() |
Part Number: VI-AWW-MU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–55°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
No
|
View details |
|
VE-A11-EU
|
![]() |
Part Number: VE-A11-EU | Data Sheet: |
Input (V):
21 – 32
|
Temperature:
–10°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
Yes
|
View details |
|
VE-AWW-CU
|
![]() |
Part Number: VE-AWW-CU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–25°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
Yes
|
View details |
|
VE-A11-IU
|
![]() |
Part Number: VE-A11-IU | Data Sheet: |
Input (V):
21 – 32
|
Temperature:
–40°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
Yes
|
View details |
|
VE-AWW-IU
|
![]() |
Part Number: VE-AWW-IU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–40°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
Yes
|
View details |
|
VE-A11-MU
|
![]() |
Part Number: VE-A11-MU | Data Sheet: |
Input (V):
21 – 32
|
Temperature:
–55°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
Yes
|
View details |
|
VE-AWW-MU
|
![]() |
Part Number: VE-AWW-MU | Data Sheet: |
Input (V):
18 – 36
|
Temperature:
–55°C to +100°C
|
Power (W):
200
|
RoHS Compliant:
Yes
|
View details |
|
VI-A66-EQ
|
![]() |
Part Number: VI-A66-EQ | Data Sheet: |
Input (V):
200 – 400
|
Temperature:
–10°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-A33-CQ
|
![]() |
Part Number: VI-A33-CQ | Data Sheet: |
Input (V):
42 – 60
|
Temperature:
–25°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-ANN-CQ
|
![]() |
Part Number: VI-ANN-CQ | Data Sheet: |
Input (V):
36 – 76
|
Temperature:
–25°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-A66-CQ
|
![]() |
Part Number: VI-A66-CQ | Data Sheet: |
Input (V):
200 – 400
|
Temperature:
–25°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-A33-IQ
|
![]() |
Part Number: VI-A33-IQ | Data Sheet: |
Input (V):
42 – 60
|
Temperature:
–40°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-ANN-IQ
|
![]() |
Part Number: VI-ANN-IQ | Data Sheet: |
Input (V):
36 – 76
|
Temperature:
–40°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-A66-IQ
|
![]() |
Part Number: VI-A66-IQ | Data Sheet: |
Input (V):
200 – 400
|
Temperature:
–40°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VI-A66-MQ
|
![]() |
Part Number: VI-A66-MQ | Data Sheet: |
Input (V):
200 – 400
|
Temperature:
–55°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
No
|
View details |
|
VE-ANN-CQ
|
![]() |
Part Number: VE-ANN-CQ | Data Sheet: |
Input (V):
36 – 76
|
Temperature:
–25°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
Yes
|
View details |
|
VE-A66-CQ
|
![]() |
Part Number: VE-A66-CQ | Data Sheet: |
Input (V):
200 – 400
|
Temperature:
–25°C to +100°C
|
Power (W):
400
|
RoHS Compliant:
Yes
|
View details |
High surge withstand
Input polarity protection
Logic disable
Expansion output for arrays (up to 800W)
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Legacy DC-DC converters supporting traditional designs