Skip to main content

ZVS buck-boost regulator

Wide range direct to point-of-load regulators

The PI37xx is a series of high efficiency, wide input range DC-DC ZVS-Buck-Boost regulators integrating controller, power switches, and support components, all within a high density System-in-Package (SiP). The PI37xx requires only an external inductor and a minimal number of capacitors, to form a complete DC-DC switching mode buck-boost regulator. The high switching frequency reduces the size of the external filtering components, improves power density, and enables very fast dynamic response to line and load transients. The PI37xx regulator sustains high switching frequency up to the rated input voltage without sacrificing efficiency and supports large DC-DC conversion ratios. The device can also be configured to operate in constant current mode.

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Input (V) Output (V) Power (W) Package VTM Compatibility Mounting Temperature Dimensions mm Dimensions in. Maximum Array Size Add to cart / view details
Part Number: Input (V):
8.0 - 60.0
Output (V):
10.0 - 50.0
Power (W):
141.6
Package:
10 x 14
VTM Compatibility:
Yes
Mounting:
LGA SiP
Temperature:
-40 to 115°C
Dimensions mm:
10.0 x 14.0 x 2.56mm
Dimensions in.:
0.5510 x 0.3940 x 0.1010 in
Maximum Array Size:
3
View Details
Part Number: Input (V):
8.0 - 60.0
Output (V):
10.0 - 50.0
Power (W):
141.6
Package:
10 x 14
VTM Compatibility:
Yes
Mounting:
LGA SiP
Temperature:
-55 to 115°C
Dimensions mm:
10.0 x 14.0 x 2.56mm
Dimensions in.:
0.5510 x 0.3940 x 0.1010 in
Maximum Array Size:
3
View Details
Part Number: Input (V):
21.0 - 60.0
Output (V):
21.0 - 36.0
Power (W):
140.0
Package:
10 x 14
VTM Compatibility:
Yes
Mounting:
LGA SiP
Temperature:
-40 to 115°C
Dimensions mm:
10.0 x 14.0 x 2.56mm
Dimensions in.:
0.5510 x 0.3940 x 0.1010 in
Maximum Array Size:
3
View Details
Part Number: Input (V):
21.0 - 60.0
Output (V):
36.0 - 54.0
Power (W):
150.0
Package:
10 x 14
VTM Compatibility:
Yes
Mounting:
LGA SiP
Temperature:
-40 to 115°C
Dimensions mm:
10.0 x 14.0 x 2.56mm
Dimensions in.:
0.5510 x 0.3940 x 0.1010 in
Maximum Array Size:
3
View Details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Wide operating range 

Wide operating range 

Fast development time 

Simple to use; fast development time 

High efficiency 

Flexible and rich feature set 

Flexible and rich feature set 

Watch the Mouser video outlining the technical advantages of the PI3740 wide range direct to point-of-load regulators

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

PRM

Pre- and post-transformation regulators

VTM

Factorized power current multiplier